- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Stainless Steel Body
- NCM Round Body Stainless Actuator
NCM Round Body Stainless Actuator
Series NCM stainless steel cylinder offers space savings, high performance, and interchangeability with other stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 4 mounting styles (front nose, double end, rear pivot, and block mount) as well as double rod and spring return or spring extend models. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 7/16" to 2" and standard strokes from 1/2" to 12".
NC(D)M, Stainless Steel Cylinder, Double Acting, Single Rod, Standard
Standard double acting single rod version of our NCM stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 3 mounting styles (front nose, double end and rear pivot). The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 7/16" to 2" and standard strokes from 1/2" to 12".
- Double acting single rod
- Bore sizes (inch): 7/16, 9/16, 3/4, 7/8, 1 1/16,1 1/4, 1 1/2, 2
- Mounts: nose, rear, end, rod, block
- Variety of switches and lead wire lengths
- Optional Rod Boot
NC(D)M-A, Stainless Steel Body Cylinder w/Adjustable Air Cushion
Air cushion double acting single rod version of our NCM stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 3 mounting styles (front nose, double end, rear pivot). The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 3/4" to 2" and standard strokes from 1/2" to 12".
- Available in 4 bore sizes
- Floating cushion seal
- Cushion adjustment is recessed so it doesn't protrude
- Piston wear ring to extend life
- Auto switch capable
NC(D)M, All Stainless Steel Cylinder, Double Acting, Single Rod, X6009
All stainless steel exterior double acting single rod version of our NCM cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 2 mounting styles (front nose & double end). The double end mount does automatically include a rear clevis hole. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 3/4" to 2" and standard strokes from 1/2" to 12".
- Corrosion resistant 304 stainless steel exterior components
- 6 bore sizes
- Built-in rod wiper protects interior from contaminants
- Auto switch capable
- Dimensionally interchangeable with standard NCM series
NC(D)MW, Stainless Steel Cylinder, Double Acting, Double Rod
Standard double acting double rod version of our NCM stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 3/4" to 2" and standard strokes from 1/2" to 12".
- Double rod type air cylinder
- Stainless steel rod
- Bore sizes-3/4" to 2"
- 3 mounting types available
- Auto switch capable
NC(D)M-S/T, Stainless Steel Cylinder, Single Acting, Single Rod
Standard single acting single rod version of our NCM stainless steel cylinders. The NCM is available in 3 mounting styles (front nose, double end, & rear pivot). Single acting is available in either spring extend or spring return. Bore sizes range from 3/4" to 1 1/2" and standard strokes from 1/2" to 6". Available with auto-switch capable as standard.
- Single acting single rod, spring return or spring extend
- Bore sizes (inch): 3/4, 7/8, 1 1/16, , 1 1/4, 1 1/2
- Maximum stroke: up to 6" as standard
- Available with auto switches
NCMR-S/T, Stainless Steel Cylinder, Direct Mount, Single Acting, Single Rod
Standard single acting single rod version of our NCM stainless steel cylinders. The NCM is available in 3 mounting styles (front nose, double end, & rear pivot). Single acting is available in either spring extend or spring return. Bore sizes range from 3/4" to 1 1/2" and standard strokes from 1/2" to 6". Available with auto-switch capable as standard.
- Single acting single rod, spring return or spring extend
- Block mount
- Bore sizes: 075 (3/4"), 106 (1 1/16"), 150 (1 1/2")
- Strokes (inch): 1/2, 1, 1 1/2, 2, 3, 4, 6
NC(D)MK, Stainless Steel Cylinder, Non-Rotating, Double Acting, Single Rod
Standard double acting single non-rotating piston rod version of our NCM stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 3 mounting styles (front nose, double end and rear pivot). The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 3/4" to 1 1/2" and standard strokes from 1/2" to 12".
- Non rotating, air cylinder
- Stainless steel body
- Bore sizes-3/4" to 1 1/2"
- 3 mountings types available
- Auto switch capable
NC(D)MR, Stainless Steel Cylinder, Direct Mount, Double Acting, Single Rod
Direct mount (block mount) standard double acting single rod version of our NCM stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 7/16" to 1 1/2" and standard strokes from 1/2" to 12".
- Direct mount, double acting, single rod air cylinder
- Stainless steel body
- Bore sizes: 7/16", 3/4", 1 1/16", 1 1/2"
- Auto switch capable
NCM, Double Acting, Single Rod, Temperature Resistant Options
Series NCM stainless steel cylinder offers space savings, high performance, and interchangeability with other stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 4 mounting styles (front nose, double end, rear pivot, and block mount) as well as double rod and spring return or spring extend models. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 7/16" to 2" and standard strokes from 1/2" to 12".
- Double acting single rod
- Bore sizes (inch): 3/4, 7/8, 1 1/16,1 1/4, 1 1/2
- Mounts: nose, rear, double end
- Low temperature option (XB7) temperature range -22°F to 158°F
- High temperature option (XB6) temperature range -4°F to 300°F
NC(D)M, Double Acting, Single Rod, Environmental Options
Series NCM stainless steel cylinder offers space savings, high performance, and interchangeability with other stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 4 mounting styles (front nose, double end, rear pivot, and block mount) as well as double rod and spring return or spring extend models. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 7/16" to 2" and standard strokes from 1/2" to 12".
- Double acting single rod
- Bore sizes (inch): 3/4, 7/8, 1 1/16,1 1/4, 1 1/2, 2
- XC4 Mounts: nose, rear, double end
- XC6 Mounts: nose, rear, double end
- Variety of switches and lead wire lengths
- Optional rubber bumper
NC(D)M, Double Acting, Single Rod, Stroke Options
Series NCM stainless steel cylinder offers space savings, high performance, and interchangeability with other stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 4 mounting styles (front nose, double end, rear pivot, and block mount) as well as double rod and spring return or spring extend models. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 7/16" to 2" and standard strokes from 1/2" to 12".
- XB9 (Low Speed) double acting single rod
- XB9 (Low Speed) Bore sizes (inch): 3/4, 7/8, 1 1/16,1 1/4, 1 1/2
- X6005 (Double Acting Spring Assist) double acting single rod spring assist
- X6005 (Double Acting Spring Assist) Bore sizes (inch): 3/4, 1 1/16, 1 1/2
- Mounts: nose, rear, end
- Variety of switches and lead wire lengths
- Optional magnet available
- Optional end of stroke bumpers
NC(D)M, Double Acting, Single Rod, Port Option
Series NCM stainless steel cylinder offers space savings, high performance, and interchangeability with other stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 4 mounting styles (front nose, double end, rear pivot, and block mount) as well as double rod and spring return or spring extend models. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 7/16" to 2" and standard strokes from 1/2" to 12".
- Double acting single rod
- Bore sizes (inch): 3/4, 7/8, 1 1/16,1 1/4, 1 1/2
- Mounts: nose, rear
- Variety of switches and lead wire lengths
- End of stroke bumper available
NC(D)M, Double Acting, Single Rod, Mounting Options
Series NCM stainless steel cylinder offers space savings, high performance, and interchangeability with other stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 4 mounting styles (front nose, double end, rear pivot, and block mount) as well as double rod and spring return or spring extend models. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 7/16" to 2" and standard strokes from 1/2" to 12".
- Double acting single rod
- Bore sizes (inch): 3/4, 7/8, 1 1/16,1 1/4, 1 1/2
- Mounts: rear pivot, end
- Variety of switches and lead wire lengths
- Optional magnet available
- Optional end of stroke bumper
NC(D)M-XE*, Stainless Steel Cylinder, Double Acting, Rod Extension Option
Series NCM stainless steel cylinder offers space savings, high performance, and interchangeability with other stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 4 mounting styles (front nose, double end, rear pivot, and block mount) as well as double rod and spring return or spring extend models. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 7/16" to 2" and standard strokes from 1/2" to 12".
- Double acting single rod with XE* rod extension option
- Rod extension is in 1/8" increments
- Bore sizes (inch): 7/16, 9/16, 3/4, 7/8, 1 1/16,1 1/4, 1 1/2, 2
- Mounts: nose, rear, end, rod, block
- Variety of switches and lead wire lengths
- XE Rod Extension [1 - 316] (1/8" increments, 1 = 1/8", 8 = 1", 16 = 2")
NCM, Air Tank
Series NCM stainless steel cylinder offers space savings, high performance, and interchangeability with other stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 4 mounting styles (front nose, double end, rear pivot, and block mount) as well as double rod and spring return or spring extend models. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 7/16" to 2" and standard strokes from 1/2" to 12".
- Air Tank, Reservoir
- Bore sizes (inch): 3/4, 7/8, 1 1/16,1 1/4, 1 1/2
- Mounts: basic, double end
NCM, Accessory, Pivot Bracket
NCM Series rear pivot bracket to be used with "C" or "E" mounting.
- End mount pivot bracket
- Applicable models: NCMC and NCME
- Applicable bore size: 3/4", 7/8", 1 1/16", 1 1/4", 1 1/2"
NCM-L/K***, Accessory, Foot Bracket
NCM Series add on foot mount brackets.- Foot bracket
- Applicable series: NCM
- Applicable bore size (inch): 3/4, 7/8, 1 1/16, 1 1/4, 1 1/2
NCM, Accessory, Rod Clevis
NCM Series rod end clevis.- Accessory: Rod Clevis
- Applicable series: NCM
- Applicable bore size: 3/4", 7/8", 1 1/16", 1 1/4", 1 1/2", 2"
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators