- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Stainless Steel Body
- NCM Round Body Stainless Actuator
- NCDM All Stainless Steel Cylinder Double Acting Single Rod X6009
NC(D)M, All Stainless Steel Cylinder, Double Acting, Single Rod, X6009
All stainless steel exterior double acting single rod version of our NCM cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 2 mounting styles (front nose & double end). The double end mount does automatically include a rear clevis hole. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 3/4" to 2" and standard strokes from 1/2" to 12".
- Corrosion resistant 304 stainless steel exterior components
- 6 bore sizes
- Built-in rod wiper protects interior from contaminants
- Auto switch capable
- Dimensionally interchangeable with standard NCM series