- SMC Home
- Products
- Pneumatic Actuators
- Pneumatic Linear Actuators
- Stainless Steel Body
- CM2 Stainless Steel Cylinder
- CDBM2 Air Cylinder Double Acting Single Rod End Lock
C(D)BM2, Air Cylinder, Double Acting, Single Rod, End Lock
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- End lock cylinder, CBM2
- Double acting, single rod
- 8 mounting options available
- Bore sizes: 20mm, 25mm, 32mm, 40mm
- Auto switch capability