- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Standard Linear Actuators
- NCM Round Body Stainless Actuator
NCM Round Body Stainless Actuator
Series NCM stainless steel cylinder offers space savings, high performance, and interchangeability with other stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 4 mounting styles (front nose, double end, rear pivot, and block mount) as well as double rod and spring return or spring extend models. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 7/16" to 2" and standard strokes from 1/2" to 12".
NC(D)M, Stainless Steel Cylinder, Double Acting, Single Rod, Standard
Standard double acting single rod version of our NCM stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 3 mounting styles (front nose, double end and rear pivot). The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 7/16" to 2" and standard strokes from 1/2" to 12".
- Double acting single rod
- Bore sizes (inch): 7/16, 9/16, 3/4, 7/8, 1 1/16,1 1/4, 1 1/2, 2
- Mounts: nose, rear, end, rod, block
- Variety of switches and lead wire lengths
- Optional Rod Boot
NC(D)M-A, Stainless Steel Body Cylinder w/Adjustable Air Cushion
Air cushion double acting single rod version of our NCM stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 3 mounting styles (front nose, double end, rear pivot). The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 3/4" to 2" and standard strokes from 1/2" to 12".
- Available in 4 bore sizes
- Floating cushion seal
- Cushion adjustment is recessed so it doesn't protrude
- Piston wear ring to extend life
- Auto switch capable
NC(D)M, All Stainless Steel Cylinder, Double Acting, Single Rod, X6009
All stainless steel exterior double acting single rod version of our NCM cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 2 mounting styles (front nose & double end). The double end mount does automatically include a rear clevis hole. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 3/4" to 2" and standard strokes from 1/2" to 12".
- Corrosion resistant 304 stainless steel exterior components
- 6 bore sizes
- Built-in rod wiper protects interior from contaminants
- Auto switch capable
- Dimensionally interchangeable with standard NCM series
NC(D)MW, Stainless Steel Cylinder, Double Acting, Double Rod
Standard double acting double rod version of our NCM stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 3/4" to 2" and standard strokes from 1/2" to 12".
- Double rod type air cylinder
- Stainless steel rod
- Bore sizes-3/4" to 2"
- 3 mounting types available
- Auto switch capable
NC(D)M-S/T, Stainless Steel Cylinder, Single Acting, Single Rod
Standard single acting single rod version of our NCM stainless steel cylinders. The NCM is available in 3 mounting styles (front nose, double end, & rear pivot). Single acting is available in either spring extend or spring return. Bore sizes range from 3/4" to 1 1/2" and standard strokes from 1/2" to 6". Available with auto-switch capable as standard.
- Single acting single rod, spring return or spring extend
- Bore sizes (inch): 3/4, 7/8, 1 1/16, , 1 1/4, 1 1/2
- Maximum stroke: up to 6" as standard
- Available with auto switches
NCMR-S/T, Stainless Steel Cylinder, Direct Mount, Single Acting, Single Rod
Block mount single acting single rod version of our NCM stainless steel cylinders. Single acting is available in either spring extend or spring return. Bore sizes range from 3/4" to 1 1/2" and standard strokes from 1/2" to 6". Available with auto-switch capable as standard.
- Single acting single rod, spring return or spring extend
- Block mount
- Bore sizes: 075 (3/4"), 106 (1 1/16"), 150 (1 1/2")
- Strokes (inch): 1/2, 1, 1 1/2, 2, 3, 4, 6
NC(D)MK, Stainless Steel Cylinder, Non-Rotating, Double Acting, Single Rod
Standard double acting single non-rotating piston rod version of our NCM stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 3 mounting styles (front nose, double end and rear pivot). The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 3/4" to 1 1/2" and standard strokes from 1/2" to 12".
- Non rotating, air cylinder
- Stainless steel body
- Bore sizes-3/4" to 1 1/2"
- 3 mountings types available
- Auto switch capable
NCMK, Non-rotating, Single Acting, Spring Return
Standard single acting single non-rotating piston rod version of our NCM stainless steel cylinders. The NCM is available in 3 mounting styles (front nose, double end, & rear pivot). Single acting is available in either spring extend or spring return. Bore sizes range from 3/4" to 1 1/2" and standard strokes from 1/2" to 6". Available with auto-switch capable as standard.
- Single acting single rod, spring return
- Bore sizes (inch): 3/4, 7/8, 1 1/16, , 1 1/4, 1 1/2
- Maximum stroke: up to 6" as standard
- Available with auto switches
NC(D)MR, Stainless Steel Cylinder, Direct Mount, Double Acting, Single Rod
Direct mount (block mount) standard double acting single rod version of our NCM stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 7/16" to 1 1/2" and standard strokes from 1/2" to 12".
- Direct mount, double acting, single rod air cylinder
- Stainless steel body
- Bore sizes: 7/16", 3/4", 1 1/16", 1 1/2"
- Auto switch capable
NCM, Double Acting, Single Rod, Temperature Resistant Options
Series NCM stainless steel cylinder offers space savings, high performance, and interchangeability with other stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 3 mounting styles (front nose, double end, and rear pivot).
- Double acting single rod
- Bore sizes (inch): 3/4, 7/8, 1 1/16,1 1/4, 1 1/2
- Mounts: nose, rear, double end
- Low temperature option (XB7) temperature range -22°F to 158°F
- High temperature option (XB6) temperature range -4°F to 300°F
NC(D)M, Double Acting, Single Rod, Environmental Options
Series NCM stainless steel cylinder offers space savings, high performance, and interchangeability with other stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 4 mounting styles (front nose, double end, rear pivot, and block mount) as well as double rod and spring return or spring extend models. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 7/16" to 2" and standard strokes from 1/2" to 12".
- Double acting single rod
- Bore sizes (inch): 3/4, 7/8, 1 1/16,1 1/4, 1 1/2, 2
- XC4 Mounts: nose, rear, double end
- XC6 Mounts: nose, rear, double end
- Variety of switches and lead wire lengths
- Optional rubber bumper
NC(D)M, Double Acting, Single Rod, Stroke Options
Series NCM stainless steel cylinder offers space savings, high performance, and interchangeability with other stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 4 mounting styles (front nose, double end, rear pivot, and block mount) as well as double rod and spring return or spring extend models. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 7/16" to 2" and standard strokes from 1/2" to 12".
- XB9 (Low Speed) double acting single rod
- XB9 (Low Speed) Bore sizes (inch): 3/4, 7/8, 1 1/16,1 1/4, 1 1/2
- X6005 (Double Acting Spring Assist) double acting single rod spring assist
- X6005 (Double Acting Spring Assist) Bore sizes (inch): 3/4, 1 1/16, 1 1/2
- Mounts: nose, rear, end
- Variety of switches and lead wire lengths
- Optional magnet available
- Optional end of stroke bumpers
NC(D)M, Double Acting, Single Rod, Port Option
Series NCM stainless steel cylinder offers space savings, high performance, and interchangeability with other stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 4 mounting styles (front nose, double end, rear pivot, and block mount) as well as double rod and spring return or spring extend models. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 7/16" to 2" and standard strokes from 1/2" to 12".
- Double acting single rod
- Bore sizes (inch): 3/4, 7/8, 1 1/16,1 1/4, 1 1/2
- Mounts: nose, rear
- Variety of switches and lead wire lengths
- End of stroke bumper available
NC(D)M, Double Acting, Single Rod, Mounting Options
Series NCM stainless steel cylinder offers space savings, high performance, and interchangeability with other stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 4 mounting styles (front nose, double end, rear pivot, and block mount) as well as double rod and spring return or spring extend models. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 7/16" to 2" and standard strokes from 1/2" to 12".
- Double acting single rod
- Bore sizes (inch): 3/4, 7/8, 1 1/16,1 1/4, 1 1/2
- Mounts: rear pivot, end
- Variety of switches and lead wire lengths
- Optional magnet available
- Optional end of stroke bumper
NC(D)M-XE*, Stainless Steel Cylinder, Double Acting, Rod Extension Option
Series NCM stainless steel cylinder offers space savings, high performance, and interchangeability with other stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 4 mounting styles (front nose, double end, rear pivot, and block mount) as well as double rod and spring return or spring extend models. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 7/16" to 2" and standard strokes from 1/2" to 12".
- Double acting single rod with XE* rod extension option
- Rod extension is in 1/8" increments
- Bore sizes (inch): 7/16, 9/16, 3/4, 7/8, 1 1/16,1 1/4, 1 1/2, 2
- Mounts: nose, rear, end, rod, block
- Variety of switches and lead wire lengths
- XE Rod Extension [1 - 316] (1/8" increments, 1 = 1/8", 8 = 1", 16 = 2")
NCM, Air Tank
Series NCM stainless steel cylinder offers space savings, high performance, and interchangeability with other stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 4 mounting styles (front nose, double end, rear pivot, and block mount) as well as double rod and spring return or spring extend models. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 7/16" to 2" and standard strokes from 1/2" to 12".
- Air Tank, Reservoir
- Bore sizes (inch): 3/4, 7/8, 1 1/16,1 1/4, 1 1/2
- Mounts: basic, double end
NCM, Accessory, Pivot Bracket
NCM Series rear pivot bracket to be used with "C" or "E" mounting.
- End mount pivot bracket
- Applicable models: NCMC and NCME
- Applicable bore size: 3/4", 7/8", 1 1/16", 1 1/4", 1 1/2"
NCM-L/K***, Accessory, Foot Bracket
NCM Series add on foot mount brackets.- Foot bracket
- Applicable series: NCM
- Applicable bore size (inch): 3/4, 7/8, 1 1/16, 1 1/4, 1 1/2
NCM, Accessory, Rod Clevis
NCM Series rod end clevis.- Accessory: Rod Clevis
- Applicable series: NCM
- Applicable bore size: 3/4", 7/8", 1 1/16", 1 1/4", 1 1/2", 2"
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators