- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Standard Linear Actuators
- NCM Round Body Stainless Actuator
- NCDM-A Stainless Steel Body Cylinder w-Adjustable Air Cushion
NC(D)M-A, Stainless Steel Body Cylinder w/Adjustable Air Cushion
Air cushion double acting single rod version of our NCM stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 3 mounting styles (front nose, double end, rear pivot). The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 3/4" to 2" and standard strokes from 1/2" to 12".
- Available in 4 bore sizes
- Floating cushion seal
- Cushion adjustment is recessed so it doesn't protrude
- Piston wear ring to extend life
- Auto switch capable
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
- 2-Way Valves Product Selector
- JSX 2 Port Direct Operated Solenoid Valve