- SMC Home
- Products
- Pneumatic Actuators
- Pneumatic Linear Actuators
- Standard Linear Actuators
- NCM Round Body Stainless Actuator
- NCDMK Stainless Steel Cylinder Non-Rotating Double Acting Single Rod
NC(D)MK, Stainless Steel Cylinder, Non-Rotating, Double Acting, Single Rod
Standard double acting single non-rotating piston rod version of our NCM stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 3 mounting styles (front nose, double end and rear pivot). The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 3/4" to 1 1/2" and standard strokes from 1/2" to 12".
- Non rotating, air cylinder
- Stainless steel body
- Bore sizes-3/4" to 1 1/2"
- 3 mountings types available
- Auto switch capable