- SMC Home
- Products
- Pneumatic Actuators
- Rotary Actuators
- Rack and Pinion
- Rack and Pinion Metric Specifications
- CRQ Compact Rotary Actuator
CRQ Compact Rotary Actuator
The CRQ2 series is a compact rotary, rack and pinion style actuator. Single and double shaft types are available in all sizes (10~40mm). The CRQ2 uses internal cushioning and the body can be used as a flange. The use of a double piston eliminates backlash. Auto switches are available.
C(D)RQ2B, Compact Rotary Actuator, Rack & Pinion
The CRQ2 series is a compact rotary, rack and pinion style actuator. Single and double shaft types are available in all sizes (10~40mm). The CRQ2 uses internal cushioning and the body can be used as a flange. The use of a double piston eliminates backlash. Auto switches are available.
- Low profile
- Both single shaft and double shaft are available in all sizes
- 2 auto switches are mountable on the same side
- Rotating angle adjusting range: 350° to 370°
- Options include magnet, shaft type, port thread style, and air cushion
C(D)RQ2XB, Low-Speed Compact Rotary Actuator, Rack & Pinion
The CRQ2 series is a compact rotary, rack and pinion style actuator. Single and double shaft types are available in all sizes (10~40mm). The CRQ2 uses internal cushioning and the body can be used as a flange. The use of a double piston eliminates backlash. Auto switches are available.
- Low-speed rotary actuator
- Rotation time adjustment range: 1 to 5 (s/90°)
- Dimensions compatible with the CRQ2 series
- Smooth motion without stick-slip phenomenon
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators