- SMC Home
- Products
- Pneumatic Actuators
- Rotary Actuators
- Rack and Pinion
- Rack and Pinion Metric Specifications
Rack and Pinion Metric Specifications
MSQ Rotary Table
The MSQ compact rotary table is ideal for material transfer applications. It incorporates load bearings and a mounting face with a rack-and-pinion style rotary actuator. The seven sizes are 10, 20, 30, 50, 70, 100, and 200 with rotational adjustments from 0-190 degrees, and auto switch capability. Additional features include a hollow shaft and direct load mounting possibility.
CRJ Miniature Rotary Actuator
In our pursuit of excellence in size and weight reduction, we proudly announce the release of the CRJ series, mini-rotary actuator. A new compact body design not only reduces overall space requirements, but also achieves space savings in wiring and piping. Ease in mounting is maximized thanks to the merits of the new compact body. Large roller bearing and large diameter output shaft add to overall compactness while ensuring high rigidity.
CRQ Compact Rotary Actuator
The CRQ2 series is a compact rotary, rack and pinion style actuator. Single and double shaft types are available in all sizes (10~40mm). The CRQ2 uses internal cushioning and the body can be used as a flange. The use of a double piston eliminates backlash. Auto switches are available.
CRA1-Z Rotary Actuator
The CRA1-Z rack and pinion actuator offers compact auto switches which can be mounted from the front with width reduction by 14mm. Bore sizes on standard model are 30, 50, 63, 80, and 100mm. The angle adjustable type, CRA1**U-Z, has been added to the line in bore sizes 50, 63, 80 and 100. Units may be ordered auto-switch capable and with replaceable cushions. Many variations of the shaft types are available.
CVRA1-Z Rotary Actuator With Solenoid Valve
The CVRA1_Z series is a rack and pinion style rotary actuator with solenoid valve. Available bore sizes include 50, 63, 80 and 100mm. There are five shaft styles to choose from. Other options include angle adjusting unit, with or without cushion, and auto switch capability.
MSZ 3 Position Rotary Table
Series MSZ, a 3-position rotary table, can be adjusted to stop at three different positions within a 190º radius. The MSZ does not require an electric motor, or any complex machinery to function, only compressed air. Designed initially for the selection and separation of work pieces to either the left or right, the rotary table is controlled via a single, 3-position solenoid valve, ensuring simple setup and operation. This series is currently available in two model types, basic and high accuracy (for higher loads and reduced table deflection). The MSZ can be ordered in four different sizes and is designed to work with an operating pressure range between 0.2 to1 MPa.Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators