MSQ
The MSQ compact rotary table is ideal for material transfer applications. It incorporates load bearings and a mounting face with a rack-and-pinion style rotary actuator. The seven sizes are 10, 20, 30, 50, 70, 100, and 200 with rotational adjustments from 0-190 degrees, and auto switch capability. Additional features include a hollow shaft and direct load mounting possibility.
New MSQ, Rotary Table/Rack & Pinion Type
The MSQ compact rotary table is ideal for material transfer applications. The MSQ incorporates load bearings and a mounting face with a rack-and-pinion style rotary actuator allowing for 0-190 degrees of adjustment. The series comes in four size options (10, 20, 30, and 50). The new MSQ comes with an optional interchangeable table and plate for easy mounting. Cushion pads, bumpers, or replaceable high allowable energy shock absorbers are available as standard options. Auto switch capability with D-M9 or D-A9 switches. Additional features include a hollow shaft and direct load mounting possibility. New features of the series include: compact and lightweight, and expanded low speed ranges, optional interchange plate, and an enlarged center hole for piping.
- Rack and pinion style rotary actuator
- Direct load mounting possible
- Adjustment from one direction
- Auto switch capable
- Compact and lightweight
- Height: Max. 28% reduction* (54mm ? 39mm)
- Weight: Max. 28% reduction* (940 g ? 680 g)
- Enlarged center hole diameter for piping (ø9mm ? ø12mm) *Compared with the existing model (MSQ20)
- Adjustable rotation time range is expanded (0.2 to 2.0 s/90 deg.)
- Can be used at lower speeds compared with existing product
MSQ, Rotary Table, Rack & Pinion, External Shock Absorber
The MSQ compact rotary table is ideal for material transfer applications. It incorporates load bearings and a mounting face with a rack-and-pinion style rotary actuator. The seven sizes are 10, 20, 30, 50, 70, 100, and 200 with rotational adjustments from 0-190 degrees, and auto switch capability. Additional features include a hollow shaft and direct load mounting possibility.
- Rotary table w/external shock absorber
- 4 bore sizes available
- 90° and 180° rotation available
- Auto switch capable
- Compact and lightweight
- Height: 28% reduction (54mm to 39mm)
- Weight: 28% reduction (940g to 680g)
- Enlarged center hole for piping (9mm to 12mm) compared to existing MSQ model
MSQ*70~200, Rotary Table, Rack & Pinion, Basic & High Precision
The MSQ compact rotary table is ideal for material transfer applications. It incorporates load bearings and a mounting face with a rack-and-pinion style rotary actuator. Available with rotational adjustments from 0-190 degrees, and auto switch capability. Additional features include a hollow shaft and direct load mounting possibility.
- Rack & Pinion style, rotary table-basic type
- Three bore sizes available
- Direct load mounting possible
- Adjustment from one direction
- Auto switch capable
MSQ, Rotary Table, Rack & Pinion, Shock Absorber
The MSQ compact rotary table is ideal for material transfer applications. It incorporates load bearings and a mounting face with a rack-and-pinion style rotary actuator. The seven sizes are 10, 20, 30, 50, 70, 100, and 200 with rotational adjustments from 0-190 degrees, and auto switch capability. Additional features include a hollow shaft and direct load mounting possibility.
- Rotary table w/external shock absorber
- Four bore sizes available
- High precision or basic type available
- 90° and 180° rotation available
- Auto switch capable
MSQ*1-7, Rotary Table Rack & Pinion Type
The MSQ compact rotary table is ideal for material transfer applications. It incorporates load bearings and a mounting face with a rack-and-pinion style rotary actuator. The seven sizes are 10, 20, 30, 50, 70, 100, and 200 with rotational adjustments from 0-190 degrees, and auto switch capability. Additional features include a hollow shaft and direct load mounting possibility.
- Compact rotary table, rack-and pinion type
- Sizes: 1, 2, 3, 7
- Universal mounting style
- Wiring and piping can be selected according to mounting conditions
- Angle adjustment range: 0 to 190
11-MSQ, Rotary Table, Rack & Pinion, Clean Series (Size 1, 2, 3, 7)
The MSQ compact rotary table is ideal for material transfer applications. It incorporates load bearings and a mounting face with a rack-and-pinion style rotary actuator. The seven sizes are 10, 20, 30, 50, 70, 100, and 200 with rotational adjustments from 0-190 degrees, and auto switch capability. Additional features include a hollow shaft and direct load mounting possibility.
- Rotary table, Rack & Pinion type
- Size 1, 2, 3, 7
- Direct load mounting possible
- High precision type available
- Auto switch capable
- Side or front ported
11/22-MSQ, Rotary Table, Rack & Pinion, Clean Series (Size 10, 20, 30, 50)
The MSQ compact rotary table is ideal for material transfer applications. It incorporates load bearings and a mounting face with a rack-and-pinion style rotary actuator. The seven sizes are 10, 20, 30, 50, 70, 100, and 200 with rotational adjustments from 0-190 degrees, and auto switch capability. Additional features include a hollow shaft and direct load mounting possibility.
- Rotary table, Rack & Pinion type
- Size 10, 20, 30, 50
- Direct load mounting possible
- High precision type available
- Auto switch capable
MSQXB, Low-Speed Rotary Table Rack & Pinion
The MSQ compact rotary table is ideal for material transfer applications. It incorporates load bearings and a mounting face with a rack-and-pinion style rotary actuator. The seven sizes are 10, 20, 30, 50, 70, 100, and 200 with rotational adjustments from 0-190 degrees, and auto switch capability. Additional features include a hollow shaft and direct load mounting possibility.
- Low speed rotary table
- Rotation time adjustment range: 1 to 5 (s/90°)
- Dimensions compatible with the MSQ series
- Smooth motion without stick-slip phenomenon
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Mounting Kits for Multi-Axis Systems
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery