- SMC Home
- Products
- Pneumatic Actuators
- Pneumatic Rotary Actuators
- Rack and Pinion
- Rack and Pinion Metric Specifications
- MSQ Rotary Table
- MSQ Rotary Table Rack Pinion Shock Absorber
MSQ, Rotary Table, Rack & Pinion, Shock Absorber
The MSQ compact rotary table is ideal for material transfer applications. It incorporates load bearings and a mounting face with a rack-and-pinion style rotary actuator. The seven sizes are 10, 20, 30, 50, 70, 100, and 200 with rotational adjustments from 0-190 degrees, and auto switch capability. Additional features include a hollow shaft and direct load mounting possibility. MSQX low speed rotary table is also available.
- Rotary table w/external shock absorber
- Four bore sizes available
- High precision or basic type available
- 90° and 180° rotation available
- Auto switch capable