11-MSQ, Rotary Table, Rack & Pinion, Clean Series (Size 1, 2, 3, 7)

The MSQ compact rotary table is ideal for material transfer applications. It incorporates load bearings and a mounting face with a rack-and-pinion style rotary actuator. The seven sizes are 10, 20, 30, 50, 70, 100, and 200 with rotational adjustments from 0-190 degrees, and auto switch capability. Additional features include a hollow shaft and direct load mounting possibility.

  • Rotary table, Rack & Pinion type
  • Size 1, 2, 3, 7
  • Direct load mounting possible
  • High precision type available  
  • Auto switch capable
  • Side or front ported
11-MSQ, Rotary Table, Rack & Pinion, Clean Series (Size 1, 2, 3, 7)
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Style Configuration Status
Size Configuration Status
Port Configuration Status
Auto Switch Configuration Status
Lead Wire Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate