- SMC Home
- Products
- Pneumatic Actuators
- Pneumatic Rotary Actuators
- Rack and Pinion
- Rack and Pinion Metric Specifications
- MSQ Rotary Table
- New MSQ Rotary Table-Rack Pinion Type
New MSQ, Rotary Table/Rack & Pinion Type
The MSQ compact rotary table is ideal for material transfer applications. The MSQ incorporates load bearings and a mounting face with a rack-and-pinion style rotary actuator allowing for 0-190 degrees of adjustment. The series comes in four size options (10, 20, 30, and 50). The new MSQ comes with an optional interchangeable table and plate for easy mounting. Cushion pads, bumpers, or replaceable high allowable energy shock absorbers are available as standard options. Auto switch capability with D-M9 or D-A9 switches. Additional features include a hollow shaft and direct load mounting possibility. New features of the series include: compact and lightweight, and expanded low speed ranges, optional interchange plate, and an enlarged center hole for piping.
- Rack and pinion style rotary actuator
- Direct load mounting possible
- Adjustment from one direction
- Auto switch capable
- Compact and lightweight
- Height: Max. 28% reduction* (54mm ? 39mm)
- Weight: Max. 28% reduction* (940 g ? 680 g)
- Enlarged center hole diameter for piping (ø9mm ? ø12mm) *Compared with the existing model (MSQ20)
- Adjustable rotation time range is expanded (0.2 to 2.0 s/90 deg.)
- Can be used at lower speeds compared with existing product
RoHS Certificate
Add To Project
Select File Format
Product Categories & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories