- SMC Home
- Products
- Pneumatic Actuators
- Pneumatic Rotary Actuators
- Rack and Pinion
- Rack and Pinion Metric Specifications
- CRQ Compact Rotary Actuator
- CDRQ2B Compact Rotary Actuator Rack Pinion
C(D)RQ2B, Compact Rotary Actuator, Rack & Pinion
The CRQ2 series is a compact rotary, rack and pinion style actuator. Single and double shaft types are available in all sizes (10~40mm). The CRQ2 uses internal cushioning and the body can be used as a flange. The use of a double piston eliminates backlash. Auto switches are available.
- Low profile
- Both single shaft and double shaft are available in all sizes
- 2 auto switches are mountable on the same side
- Rotating angle adjusting range: 350° to 370°
- Options include magnet, shaft type, port thread style, and air cushion