- SMC Home
- Products
- Pneumatic Actuators
- Specialty Actuators
- Stroke Reading
- CE1 Stroke Reading Cylinder
CE1 Stroke Reading Cylinder
The CE1 series is a stroke reading cylinder with position feedback. The home position can be anywhere within the cylinder stroke. Measurement is possible throughout the full stroke range. The CE1 series is offered in 6 bore sizes and is auto switch capable.
CE1, Stroke Reading Cylinder, Standard
The CE1 series is a stroke reading cylinder with position feedback. The home position can be anywhere within the cylinder stroke. Measurement is possible throughout the full stroke range. The CE1 series is offered in 6 bore sizes and is auto switch capable.
- Stroke reading cylinder with position feedback
- Resolution: 0.1mm
- Water resistance improved by changing sensor unit filter
- Power supply voltage 12 to 24V DC
- Numerous stroke variations
- Improved noise resistance
- Bore sizes: 12, 20, 32, 40, 50, 63
CEP1, High Precision Stroke Reading Cylinder
The CE1 series is a stroke reading cylinder with position feedback. The home position can be anywhere within the cylinder stroke. Measurement is possible throughout the full stroke range. The CE1 series is offered in 6 bore sizes and is auto switch capable.
- High precision scale cylinder
- Resolution: 0.01mm
- Special scraper (IP-67)
- Home position can be anywhere within the cylinder stroke
- Auto switch capable
CE1-R, Extension Cable for CE1 Series
The CE1 series is a stroke reading cylinder with position feedback. The home position can be anywhere within the cylinder stroke. Measurement is possible throughout the full stroke range. The CE1 series is offered in 6 bore sizes and is auto switch capable.
- Cable lengths: 5m, 10m, 15m or 20m
- Optional connector
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators