- SMC Home
- Products
- Pneumatic Actuators
- Specialty Actuators
- Stroke Reading
- CE1 Stroke Reading Cylinder
- CE1-R Extension Cable for CE1 Series
CE1-R, Extension Cable for CE1 Series
The CE1 series is a stroke reading cylinder with position feedback. The home position can be anywhere within the cylinder stroke. Measurement is possible throughout the full stroke range. The CE1 series is offered in 6 bore sizes and is auto switch capable.
- Cable lengths: 5m, 10m, 15m or 20m
- Optional connector