- SMC Home
- Products
- Pneumatic Actuators
- Specialty Actuators
- Stroke Reading
- CE1 Stroke Reading Cylinder
- CEP1 High Precision Stroke Reading Cylinder
CEP1, High Precision Stroke Reading Cylinder
The CE1 series is a stroke reading cylinder with position feedback. The home position can be anywhere within the cylinder stroke. Measurement is possible throughout the full stroke range. The CE1 series is offered in 6 bore sizes and is auto switch capable.
- High precision scale cylinder
- Resolution: 0.01mm
- Special scraper (IP-67)
- Home position can be anywhere within the cylinder stroke
- Auto switch capable