CM2
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
![C(D)M2-Z1, Double Acting, Single Rod, Air Cylinder](https://content2.smcetech.com/image/medium/CM2_Z1.jpg)
![](https://content2.smcetech.com/image/medium/core-prod.jpg)
C(D)M2-Z1, Double Acting, Single Rod, Air Cylinder
The double acting, single rod CM2-Z1 cylinder is compact and lightweight, and offers high performance. Various mount bracket options are suitable for various installation conditions. With standardized rod end bracket and /or a pivot bracket, it is not necessary to order a bracket separately.
- Bore sizes: 20, 25, 32, 40
- Cylinder with rod end bracket available as a standard
- Improved mounting flexibility
- Interchangeable in mounting with existing model
- Easy fine adjustment of auto switch
- Overall length is shortened with boss-cut type
![C(D)M2W-Z, Air Cylinder, Double Acting, Double Rod](https://content2.smcetech.com/image/medium/CM2_Z.jpg)
C(D)M2W-Z, Air Cylinder, Double Acting, Double Rod
Series CM2-Z double acting, double rod, stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Female rod end available as standard.
- Bore sizes: 20, 25, 32, 40
- Easy fine adjustment of auto switch position
- Total length shortened with boss-cut type
![C(D)M2-Z, Air Cylinder, Single Acting, Spring Return/Extend](https://content2.smcetech.com/image/medium/CM2_Z-spring1.jpg)
![](https://content2.smcetech.com/image/medium/core-prod.jpg)
C(D)M2-Z, Air Cylinder, Single Acting, Spring Return/Extend
Series CM2-Z single acting, single rod, stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. The CM2-Z series offers a variety of mounting options.
- Bore sizes: 20, 25, 32, 40
- Standard stroke: 25, 50, 75, 10, 125, 150, 200, 250
- Easy fine adjustment of auto switch position
- Female rod end available as standard
![C(D)M2K-Z, Air Cylinder, Non-rotating, Single Acting, Spring Return/Extend](https://content2.smcetech.com/image/medium/CM2_Z-spring1.jpg)
C(D)M2K-Z, Air Cylinder, Non-rotating, Single Acting, Spring Return/Extend
Series CM2K-Z non-rotating single rod, single acting, stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods and offers a variety of mounting options.
- Bore sizes: 20, 25, 32, 40
- Standard stroke: 25, 50, 75, 100, 125, 150, 250
- Easy fine adjustment of auto switch position
- Female rod end available as standard
![C(D)M2K-Z, Air Cylinder, Non-rotating, Double Acting, Single Rod](https://content2.smcetech.com/image/medium/2048.jpg)
C(D)M2K-Z, Air Cylinder, Non-rotating, Double Acting, Single Rod
Series CM2-Z non-rotating single rod, double acting, stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Non-rotating rod: double acting single rod
- Bore sizes: 20, 25, 32, & 40 (mm)
- Strokes from 25mm through 300mm
- Mounts: basic, foot, front & rear flange, single & double clevis, rod & head trunnion
- Variety of switches and a variety of lead wire lengths
![C(D)M2KW-Z, Air Cylinder, Non-rotating, Double Acting, Double Rod](https://content2.smcetech.com/image/medium/2214.jpg)
C(D)M2KW-Z, Air Cylinder, Non-rotating, Double Acting, Double Rod
Series CM2-Z non-rotating double rod, double acting, stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Non-rotating, double acting, double rod air cylinder
- Bore sizes (mm): ø20, ø25, ø32, ø40
- Rubber bumper or air cushion
- Compact and light weight
- Auto switch capable
![C(D)M2R-Z, Air Cylinder, Double Acting, Single Rod, Direct Mount](https://content2.smcetech.com/image/medium/2050.jpg)
C(D)M2R-Z, Air Cylinder, Double Acting, Single Rod, Direct Mount
Series CM2-Z block mount, single rod, stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Rubber bumpers are standard.
- Direct mount: double acting single rod
- Bore sizes: 20, 25, 32, 40 (mm)
- Strokes from 25mm to 300mm
- Mounts: direct to bottom or front
- Variety of switches and lead wire lengths
![C(D)M2RK-Z, Air Cylinder, Non-rotating, Double Acting, Single Rod, Direct Mount](https://content2.smcetech.com/image/medium/2051.jpg)
C(D)M2RK-Z, Air Cylinder, Non-rotating, Double Acting, Single Rod, Direct Mount
Series CM2-Z block mount, single non-rotating rod, stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Rubber bumpers are standard.
- Direct mount: double acting single rod
- Bore sizes: 20, 25, 32, 40 (mm)
- Strokes from 25mm to 300mm
- Mounts: direct to bottom or front
- Variety of switches and lead wire lengths
![C(D)M2Y-Z, Smooth Air Cylinder, Double Acting, Single Rod](https://content2.smcetech.com/image/medium/2170.jpg)
C(D)M2Y-Z, Smooth Air Cylinder, Double Acting, Single Rod
Series CM2Y-Z smooth acting option are compact, lightweight and offer high performance. The smooth action option are excellent for low speed or low pressure applications. Transparent auto switch bracket provides visibility of the status of the switch.
- Minimum operating pressure 0.02MPa
- Double acting, Single rod
- Bore sizes: (mm) 20, 25, 32, 40
- Stroke: (mm) 25, 50, 75, 100, 125, 150, 200, 250, 300
- Various mounting options
![CM2-Z, Double Acting, Single Rod, Air Cylinder, Temperature Resistant Options](https://content2.smcetech.com/image/medium/cm2.jpg)
CM2-Z, Double Acting, Single Rod, Air Cylinder, Temperature Resistant Options
Series CM2-Z stainless steel cylinders with temperature options offer the same compact, lightweight and high performance as the standard CM2-Z. The piston seal and rod seal design provides excellent life. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Double acting, single rod cylinder
- High temperature (XB6) Bore sizes (mm) 20, 25, 32, 40
- Low temperature (XB7) Bore sizes (mm) 20, 25, 32, 40
- Low temperature (XB7) ambient range -40 to 70°C
- High temperature (XB6) ambient range -10 to 150°C
![C(D)M2-Z, Double Acting, Single Rod, Air Cylinder, Stroke Options](https://content2.smcetech.com/image/medium/cm2.jpg)
C(D)M2-Z, Double Acting, Single Rod, Air Cylinder, Stroke Options
CM2-Z stroke options are great solutions for specialized applications but offer the same compact, lightweight and high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and /or boss-cut (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options
- Double acting, single rod w/XB9, XC8, XC9, XC10, XC11 or XC12
- Double acting double rod w/XC10
- XB9 is capable of low speeds range of 5 to 50 mm/sec
- XC8 option has adjustable stroke in the extend direction
- XC9 option has adjustable stroke in the retract direction
- XC10 is dual stroke with 4 positions (double rod type)
- XC11 is dual stroke with 3 position (single rod type)
- XC12 is tandem dual force cylinder
- Bore sizes (mm): 20, 25, 32, 40
- Variety of switches and lead wire lengths
![C(D)M2-Z, Double Acting, Single Rod, Air Cylinder, Environmental Options](https://content2.smcetech.com/image/medium/cm2.jpg)
C(D)M2-Z, Double Acting, Single Rod, Air Cylinder, Environmental Options
Series CM2-Z stainless steel cylinders with environmental resistant options are designed for tough environments and offer the same compact, lightweight and high performance as the standard CM2-Z. The piston seal and rod seal design provides excellent life. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and /or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Double acting, single rod cylinder
- FKM seals (XC22)
- Rod wiper (XC4) prevents contamination from entering the cylinder
- Rod coil scraper (XC35) can be used for removing weld slag, ice and other contaminants from the piston rod
- Stainless steel piston rod (XC6) replaces the standard carbon steel piston rod
- Food grade grease (XC85) replaces the standard internal grease
![C(D)M2-Z, Double Acting, Single Rod, Air Cylinder, Port Option](https://content2.smcetech.com/image/medium/cm2.jpg)
C(D)M2-Z, Double Acting, Single Rod, Air Cylinder, Port Option
Series CM2-XC20 moves the rear port to an axial location and offers the same compact, lightweight and high performance as the standard CM2-Z. The piston seal and rod seal design provides excellent life. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and /or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options
- Axial port option (XC20)
![C(D)M2*P, Air Cylinder, Double Acting, Single Rod, Centralized Piping](https://content2.smcetech.com/image/medium/2053.jpg)
C(D)M2*P, Air Cylinder, Double Acting, Single Rod, Centralized Piping
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Centralized piping: double acting single rod
- Bore sizes: 20, 25, 32, & 40 (mm)
- Strokes from 25mm through 500mm
- Mounts: basic, foot, front trunnion
- Variety of switches and a variety of lead wire lengths
![C(D)BM2, Air Cylinder, Double Acting, Single Rod, End Lock](https://content2.smcetech.com/image/medium/2086.jpg)
C(D)BM2, Air Cylinder, Double Acting, Single Rod, End Lock
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- End lock cylinder, CBM2
- Double acting, single rod
- 8 mounting options available
- Bore sizes: 20mm, 25mm, 32mm, 40mm
- Auto switch capability
![C(D)M2*Q, Air Cylinder, Double Acting, Single Rod, Low Friction](https://content2.smcetech.com/image/medium/2045.jpg)
C(D)M2*Q, Air Cylinder, Double Acting, Single Rod, Low Friction
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Low friction: double acting single rod
- Bore sizes: 20, 25, 32, & 40 (mm)
- Strokes from 25mm through 500mm
- Mounts: basic, foot, front & rear flange, clevis, trunnion
- Variety of switches and a variety of lead wire lengths
![10/11/21/22-C(D)M2, Double Acting, Single Rod, Clean Room](https://content2.smcetech.com/image/medium/2045A.jpg)
10/11/21/22-C(D)M2, Double Acting, Single Rod, Clean Room
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Clean series air cylinder
- Double acting single rod
- Bore sizes (mm): 20, 25, 32, 40
- Auto switch capable
![10/11/21/22-C(D)M2W, Double Acting, Double Rod, Clean Room](https://content2.smcetech.com/image/medium/2046.jpg)
10/11/21/22-C(D)M2W, Double Acting, Double Rod, Clean Room
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Clean series air cylinder
- Double acting double rod
- Bore sizes (mm): 20, 25, 32, 40
- Auto switch capable
![10/11/21/22-C(D)M2R, Air Cylinder, Direct Mount, Clean Room](https://content2.smcetech.com/image/medium/2050A.jpg)
10/11/21/22-C(D)M2R, Air Cylinder, Direct Mount, Clean Room
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Clean series air cylinder
- Double acting single rod direct mount
- Bore sizes (mm): 20, 25, 32, 40
- Auto switch capable
![10/11/21/22-C(D)BM2 Single Rod, End Lock, Clean Room](https://content2.smcetech.com/image/medium/2086.jpg)
10/11/21/22-C(D)BM2 Single Rod, End Lock, Clean Room
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Clean series air cylinder
- Double acting, single rod, end lock
- Bore sizes (mm): 20, 25, 32, 40
- Auto switch capable
![10/11-C(D)M2X, Low Speed, Double Acting Single Rod, Clean Room](https://content2.smcetech.com/image/medium/2164.jpg)
10/11-C(D)M2X, Low Speed, Double Acting Single Rod, Clean Room
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Clean Series low speed cylinder
- Double acting single rod
- Bore sizes: (mm) 20, 25, 32, 40
- Auto switch capable
![CM-E***B, CM2 Series, Pivot Bracket for Integrated Clevis](https://content2.smcetech.com/image/medium/2089z.jpg)
CM-E***B, CM2 Series, Pivot Bracket for Integrated Clevis
Series CM2-Z rear pivot bracket to be used with integrated rear clevis mount (E).
- Pivot bracket for integrated clevis
- Applicable series: CM2
- Applicable bore sizes (mm): 20, 25, 32, 40
- Material: rolled steel
![CM2/CM2-Z Accessory, Knuckle Joints](https://content2.smcetech.com/image/medium/CM2062A.jpg)
CM2/CM2-Z Accessory, Knuckle Joints
Series CM2-Z add on single and double piston rod knuckle joints.
- Single and double knuckle joints
- Available for all bore sizes
![CM2/CM2-Z Accessories, Rod End, Mounting & Trunnion Nuts](https://content2.smcetech.com/image/medium/1813CA.jpg)
CM2/CM2-Z Accessories, Rod End, Mounting & Trunnion Nuts
Series CM2-Z add on piston rod and mounting jam nuts.
- Accessories: rod end, mounting and trunnion nuts
- Material: carbon steel
- Applicable bore sizes (mm): 20, 25, 32, 40
![CM2, Accessory, Mounting Brackets](https://content2.smcetech.com/image/medium/cm22062.jpg)
CM2, Accessory, Mounting Brackets
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- CM2 mounting brackets
- Type: flange, foot, trunnion, single and double clevis
- Applicable to all bore sizes
![C(D)M2-Z, Double Acting, Single Rod, Air Cylinder](https://content2.smcetech.com/image/medium/cm2.jpg)
C(D)M2-Z, Double Acting, Single Rod, Air Cylinder
Series CM2-Z double acting, single rod, stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Female rod end available as standard.
- Bore sizes: 20, 25, 32, 40
- Easy fine adjustment of auto switch position
- Total length shortened with boss-cut type
![C(D)M2W-Z1, Air Cylinder, Double Acting, Double Rod](https://content2.smcetech.com/image/medium/CDM2W_Z1 MEDIUM.jpg)
C(D)M2W-Z1, Air Cylinder, Double Acting, Double Rod
Series CM2-Z1 double acting, double rod, stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provide an excellent life.
- Rod end bracket available as standard
- Bore sizes: 20, 25, 32, 40
- Easy fine adjustment of auto switch position
- Total length shortened with boss-cut type
![C(D)M2-(S/T) Z1, Air Cylinder, Single Acting, Spring Return/Extend](https://content2.smcetech.com/image/medium/CM2W-Z1-2045ZM-MEDIUM.jpg)
C(D)M2-(S/T) Z1, Air Cylinder, Single Acting, Spring Return/Extend
Series CM2-(S/T) Z1 single acting, single rod, stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provide an excellent life.
- Bore sizes: 20, 25, 32, 40
- Standard stroke: 25 to 250mm
- Easy fine adjustment of auto switch position
- Rod end bracket available as standard
![C(D)M2K-Z1, Air Cylinder, Non-rotating, Double Acting, Single Rod](https://content2.smcetech.com/image/medium/CM2K-2045ZN-MEDIUM.jpg)
C(D)M2K-Z1, Air Cylinder, Non-rotating, Double Acting, Single Rod
Series CM2K-Z1 non-rotating single rod, double acting, stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provide an excellent life. Rod does not rotate because of the hexagonal rod shape.
- Non-rotating rod: double acting single rod
- Bore sizes: 20, 25, 32, 40
- Standard stroke: 25 to 300 mm
- Rod end bracket available as standard
![C(D)M2KW-Z1, Air Cylinder, Non-rotating, Double Acting, Double Rod](https://content2.smcetech.com/image/medium/CDM2W_Z1 MEDIUM.jpg)
C(D)M2KW-Z1, Air Cylinder, Non-rotating, Double Acting, Double Rod
Series CM2KW-Z1 non-rotating double rod, double acting, stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provide an excellent life. Rod does not rotate because of the hexagonal rod shape.
- Non-rotating rod: double acting, double rod
- Bore sizes: 20, 25, 32, 40
- Standard stroke: 25 to 300 mm
- Rod end bracket available as standard
![C(D)M2R-Z1, Air Cylinder, Direct Mount, Double Acting, Single Rod](https://content2.smcetech.com/image/medium/CM2RZ1-MEDIUM.jpg)
C(D)M2R-Z1, Air Cylinder, Direct Mount, Double Acting, Single Rod
Series CM2R-Z1 block mount, single rod, stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provide an excellent life. A direct mount cylinder can be installed directly using a square rod cover.
- Direct mount: double acting single rod
- Bore sizes: 20, 25, 32, 40 (mm)
- Strokes from 25mm to 300mm
- Space Saving
- Improve installation accuracy
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery