- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Standard Linear Actuators
- CM2 Stainless Steel Cylinder
- CDM2-Z Double Acting Single Rod Air Cylinder Stroke Options
C(D)M2-Z, Double Acting, Single Rod, Air Cylinder, Stroke Options
CM2-Z stroke options are great solutions for specialized applications but offer the same compact, lightweight and high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and /or boss-cut (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options
- Double acting, single rod w/XB9, XC8, XC9, XC10, XC11 or XC12
- Double acting double rod w/XC10
- XB9 is capable of low speeds range of 5 to 50 mm/sec
- XC8 option has adjustable stroke in the extend direction
- XC9 option has adjustable stroke in the retract direction
- XC10 is dual stroke with 4 positions (double rod type)
- XC11 is dual stroke with 3 position (single rod type)
- XC12 is tandem dual force cylinder
- Bore sizes (mm): 20, 25, 32, 40
- Variety of switches and lead wire lengths