- SMC Home
- Products
- Pneumatic Actuators
- Pneumatic Linear Actuators
- Standard Linear Actuators
- CM2 Stainless Steel Cylinder
- CDM2-Z Double Acting Single Rod Air Cylinder Port Option
C(D)M2-Z, Double Acting, Single Rod, Air Cylinder, Port Option
Series CM2-XC20 moves the rear port to an axial location and offers the same compact, lightweight and high performance as the standard CM2-Z. The piston seal and rod seal design provides excellent life. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and /or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options
- Axial port option (XC20)