- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Standard Linear Actuators
- CM2 Stainless Steel Cylinder
- 10-11-CDM2X Low Speed Double Acting Single Rod Clean Room
10/11-C(D)M2X, Low Speed, Double Acting Single Rod, Clean Room
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Clean Series low speed cylinder
- Double acting single rod
- Bore sizes: (mm) 20, 25, 32, 40
- Auto switch capable