- SMC Home
- Products
- Pneumatic Actuators
- Specialty Actuators
- Rod Locking Actuators
- End Lock Actuators
- Basic End Lock Actuators
Basic End Lock Actuators
Basic type cylinders with end lock prevent dropping when air supply decreases or residual pressure is exhausted. Separate air piping is not required for locking. Locking position can be at retracted end or at both ends, depending on the cylinder model. A wide variety of options are available.
C(D)BQ2, Compact Cylinder, Double Acting, Single Rod, End Lock
End lock version of the standard double acting, single rod version of the CQ2 compact cylinder. End of stroke locks are included can be used to hold a load in case of a loss of air pressure. The CQ2 is available in bore sizes from 20mm to 100mm. It comes standard with male or female piston rod threads. It is possible to mount auto switches on any of the 4 surfaces.
- Compact, double acting, single rod, end lock
- Bore size (mm): 20, 25, 32, 40, 50, 63, 80, 100
- Standard stroke (mm): 10 through 100
- Port thread types: Rc, NPT, G
- Auto switch capable
C(D)BJ2, Air Cylinder, Double Acting, Single Rod, End Lock
Basic type cylinders with end lock prevent dropping when air supply decreases or residual pressure is exhausted. Separate air piping is not required for locking. Locking position can be at retracted end or at both ends, depending on the cylinder model. A wide variety of options are available.
- Double acting, single rod, end lock cylinder
- 16mm bore
- Mounting types: basic, axial foot, front flange, double clevis
- Standard strokes (mm): 15, 30, 45, 60, 75, 100, 125, 150, 175, 200
- Auto switch capable
C(D)BG1*N/A-Z1, Air Cylinder, Double Acting, Single Rod, End Lock
Basic type cylinders with end lock prevent dropping when air supply decreases or residual pressure is exhausted. Separate air piping is not required for locking. Locking position can be at retracted end or at both ends, depending on the cylinder model. A wide variety of options are available.
- End lock cylinder, CBG1
- Double acting, single rod
- 8 mounting styles available
- Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80 and 100
- Rubber bumper or air cushion standard
- Autoswitch capability
C(D)BG1*N/A, Air Cylinder, Double Acting, Single Rod, End Lock
Basic type cylinders with end lock prevent dropping when air supply decreases or residual pressure is exhausted. Separate air piping is not required for locking. Locking position can be at retracted end or at both ends, depending on the cylinder model. A wide variety of options are available.
- End lock cylinder, CBG1
- Double acting, single rod
- 7 mounting styles available
- Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80 and 100
- Rubber bumper or air cushion standard
- Auto switch capable
C(D)BM2, Air Cylinder, Double Acting, Single Rod, End Lock
Basic type cylinders with end lock prevent dropping when air supply decreases or residual pressure is exhausted. Separate air piping is not required for locking. Locking position can be at retracted end or at both ends, depending on the cylinder model. A wide variety of options are available.
- End lock cylinder, CBM2
- Double acting, single rod
- 8 mounting options available
- Bore sizes: 20mm, 25mm, 32mm, 40mm
- Auto switch capable
C(D)BA2, Air Cylinder, Double Acting, Single Rod, End Lock
Basic type cylinders with end lock prevent dropping when air supply decreases or residual pressure is exhausted. Separate air piping is not required for locking. Locking position can be at retracted end or at both ends, depending on the cylinder model. A wide variety of options are available.
- CBA2, End lock cylinder
- Bores: ø40, ø50, ø63, ø80, ø100
- Proof pressure: 1.5MPa
- Cushion: interchangeable
- Variety of mountings available
- Auto switch capable
M(D)BB, Air Cylinder, Double Acting, Single Rod, End Lock
Basic type cylinders with end lock prevent dropping when air supply decreases or residual pressure is exhausted. Separate air piping is not required for locking. Locking position can be at retracted end or at both ends, depending on the cylinder model. A wide variety of options are available.
- End lock type air cylinder
- 6 bore sizes available: 32mm ~ 100mm
- 7 mounting styles available
- Double acting , single rod
- Auto switch capable
10/11/21/22-C(D)BM2 Single Rod, End Lock, Clean Room
Basic type cylinders with end lock prevent dropping when air supply decreases or residual pressure is exhausted. Separate air piping is not required for locking. Locking position can be at retracted end or at both ends, depending on the cylinder model. A wide variety of options are available.
- Clean series air cylinder
- Double acting, single rod, end lock
- Bore sizes (mm): 20, 25, 32, 40
- Auto switch capable
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators