- SMC Home
- Products
- Pneumatic Actuators
- Pneumatic Specialty Actuators
- Rod Locking Actuators
- End Lock Actuators
- Basic End Lock Actuators
- CDBG1N-A Air Cylinder Double Acting Single Rod End Lock
C(D)BG1*N/A, Air Cylinder, Double Acting, Single Rod, End Lock
Series CBG1-Z1 precision end lock air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. End lock can be used to hold position at the end of stroke in case of a loss of air pressure.
- End lock cylinder, CBG1
- Double acting, single rod
- 7 mounting styles available
- Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80 and 100
- Rubber bumper or air cushion standard
- Auto switch capable