- SMC Home
- Products
- Pneumatic Actuators
- Pneumatic Specialty Actuators
- Rod Locking Actuators
- End Lock Actuators
- Basic End Lock Actuators
- CDBM2 Air Cylinder Double Acting Single Rod End Lock
C(D)BM2, Air Cylinder, Double Acting, Single Rod, End Lock
Basic type cylinders with end lock prevent dropping when air supply decreases or residual pressure is exhausted. Separate air piping is not required for locking. Locking position can be at retracted end or at both ends, depending on the cylinder model. A wide variety of options are available.
- End lock cylinder, CBM2
- Double acting, single rod
- 8 mounting options available
- Bore sizes: 20mm, 25mm, 32mm, 40mm
- Auto switch capable
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
- SS5Y-SW Manifold for Compact Wireless Remote