- SMC Home
- Products
- Pneumatic Actuators
- Specialty Actuators
- Rod Locking Actuators
- End Lock Actuators
- Basic End Lock Actuators
- MDBB Air Cylinder Double Acting Single Rod End Lock
M(D)BB, Air Cylinder, Double Acting, Single Rod, End Lock
Basic type cylinders with end lock prevent dropping when air supply decreases or residual pressure is exhausted. Separate air piping is not required for locking. Locking position can be at retracted end or at both ends, depending on the cylinder model. A wide variety of options are available.
- End lock type air cylinder
- 6 bore sizes available: 32mm ~ 100mm
- 7 mounting styles available
- Double acting , single rod
- Auto switch capable