- SMC Home
- Products
- Electric Actuators
- AC Servo Rod
- Guided Rod
Guided Rod
The AC servo version of the LEYG guided rod features an AC servo motor instead of a DC version. The actuator features a bolt-on bearing block with double guide rods that resist rotational and lateral loads. The AC servo motor enables higher speed, acceleration, and pushing force. The drivers are pulse input type, with both incremental and absolute encoder options and 17- or 18-bit resolution.
LEYG, Electric Actuator, Guide Rod Type, AC Servo Motor (100/200W)
The AC servo version of the LEYG guided rod features an AC servo motor instead of a DC version. The actuator features a bolt-on bearing block with double guide rods that resist rotational and lateral loads. The AC servo motor enables higher speed, acceleration, and pushing force. The drivers are pulse input type, with both incremental and absolute encoder options and 17- or 18-bit resolution.
- Body sizes: 25, 32
- Maximum work load: 60 kg (horizontal); 46 kg (vertical)
- Maximum pushing force: 736 N
- Maximum stroke: 300 mm
- Positioning repeatability: ±0.02 mm (±0.01mm high precision option)
- Encoder resolution: 17-bit (S motor), 22-bit (T motor), 20-bit (V motor)
- Bearing types: sliding bushings or ball bushing bearings
- Maximum allowable rotational torque: 5.76 N•m (sizes 32, 40; stroke dependent)
- Non-rotating accuracy of plate: ±0.05° (slide bearing); ±0.06° (ball bushing bearing)

LEYG, Electric Actuator, Guide Rod, Motorless
The LEYG actuator is a rod type ball screw actuator paired with a bolt-on bearing block with double guide rods to resist rotational and lateral loads. The LEYG motorless version permits the mounting of an AC servo motor other than the standard chosen by SMC. Shaft coupling and mounting patterns are compatible with 8 servo motor series from 5 manufacturers. Manufacturers include Mitsubishi, Yaskawa, Sanyo Denki, Omron, and Panasonic.- Body sizes: 25, 32
- Maximum work load: 60 kg (horizontal); 44 kg (vertical)
- Maximum pushing force: 736 N
- Maximum speed: 1200 mm/s
- Maximum acceleration: 5,000 mm/s ²
- Maximum stroke: 300 mm
- Positioning repeatability: ±0.02 mm
- Bearing types: sliding bushings or ball bushing bearings
- Non-rotating accuracy of plate: ±0.05° (slide bearing); ±0.06° (ball bushing bearing)
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery