- SMC Home
- Products
- Electric Actuators
- AC Servo Sliders
- High Rigidity Belt Drive Wide Body
High Rigidity Belt Drive, Wide Body
The LEJB is a slider type electric actuator available exclusively with an AC servo motor. The actuator features a substantially wider load mounting platform than the LEFB, supported internally by a double axis linear guide for reduced moment deflection. The AC servo motor enables higher speed and acceleration, improved positioning repeatability, and a high-load size 63 model exclusive to LEJ. Optional drivers include pulse input and various communication protocols including Ethernet. Encoders range from 17 to 22-bit resolution, depending on motor selection.
LEJB, Electric Actuator, High Rigidity Belt Slider, Wide Body, AC Servo Motor
The LEJB is a belt driven slider type electric actuator available exclusively with an AC servo motor. The actuator features a substantially wider load mounting platform than the LEFB, supported internally by a double axis linear guide for reduced moment deflection. The AC servo motor enables higher speed and acceleration. LEJB's belt drive allows longer strokes and higher speeds than the LEJS ball screw drive. AC servo motors are available with incremental or absolute encoder. Optional drivers include pulse input and various communication protocols including Ethernet.
- Body sizes: 40 (100W), 63 (200W)
- Maximum workload: 20 kg (size 40), 30 kg (size 63)
- Maximum speed: 3000 mm/s (size, lead and stroke dependent)
- Maximum stroke: 200 to 3000mm in 100mm increments (size dependent)
- Positioning repeatability: ±0.04mm
- Encoder resolution: 17-bit (S motors), 22-bit (T- motors), 20-bit (V motors)
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators