- SMC Home
- Products
- Electric Actuators
- Slider Type Actuators
- Belt Drive with Guide Rod
Belt Drive with Guide Rod
An LEL slider type electric actuator features a load mounting carriage that travels on guide rails. The parallel belt drive and horizontally mounted motor offer a surface height lower than comparable LEF models. The belt drive offers higher speeds than a ball screw drive, while the construction offers the lowest cost.
LEL Guided Slider, Belt Drive
An LEL slider type electric actuator features a load mounting carriage that travels on guide rails. The parallel belt drive and horizontally mounted motor offer a surface height lower than comparable LEF models. The belt drive offers higher speeds than a ball screw drive, while the construction offers the lowest cost.- Body size: 25
- Table height: 48 mm
- Maximum speed: 1000 mm/s
- Maximum stroke: 1000 mm
- Bearing types: sliding bushings or ball bushing bearings