- SMC Home
- Products
- Pneumatic Actuators
- Hydraulic Equipment
- Hydraulic Cylinders
Hydraulic Cylinders
CH Hydraulic Cylinders
CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.
CH2 Double Acting Hydraulic Cylinder
CH2 double acting hydraulic cylinders conform to JIS B 8367 specifications. Surge pressure generated when running into the cushion has been reduced by 30% or more compared to the CH series, due to the CH2's cushion seal system. Separate construction of the rod cover simplifies maintenance. Available in bore sizes 32mm to 100mm. All series types are available with auto switch capability with the exception of the steel tube type.