- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Tie Rod Linear Actuators
- CS2 Large Bore Tie Rod Actuator
CS2 Large Bore Tie Rod Actuator
Series CS2 double acting, single rod, non-lube air cylinder. Aluminum die-cast is used for both the rod and head covers, which means a maximum weight reduction of approximately 50% (basic 125mm bore, 100mm stroke). This series is available in bore sizes 125mm, 140mm, 160mm, 180mm, 200, 250mm and 320mm with maximum strokes up to 1600mm (depending on the mounting configuration). Air cushions are standard on both ends. Other options include auto switches, rod boots, and Rc, NPT or G thread types.
C(D)S2, Air Cylinder, Double Acting, Single Rod
Series CS2 double acting, single rod, non-lube air cylinder. Aluminum die-cast is used for both the rod and head covers, which means a maximum weight reduction of approximately 50% (basic 125mm bore, 100mm stroke). This series is available in bore sizes 125mm, 140mm, 160mm, 180mm, 200mm, 250mm, and 320mm with maximum strokes up to 1600mm (depending on the mounting configuration). Air cushions are standard on both ends. Other options include auto switches, rod boots, and Rc, NPT or G thread types.
- Double acting, single rod
- Bore size (mm): 125, 140, 160, 180, 200, 250, 320
- Available port threads: Rc, NPT, G
- Optional rod boots
- Auto switch capable
C(D)S2W, Air Cylinder, Double Acting, Double Rod
Series CS2 double acting, double rod, non-lube air cylinder. Aluminum die-cast is used for both the rod and head covers, which means a maximum weight reduction of approximately 50% (basic 125mm bore, 100mm stroke). This series is available in bore sizes 125mm, 140mm, 160mm, 180mm, 200mm, 250mm with maximum strokes up to 1200mm (depending on the mounting configuration). Air cushions are standard on both ends. Other options include auto switches, rod boots, and Rc, NPT or G thread types.
- Double acting, double rod air cylinder
- Bore size (mm): 125, 140, 160, 180, 200, 250, 320
- Applicable port threads: Rc, NPT, G
- Optional rod boots
- Auto switch capable
C(D)S2Y, Smooth Cylinder, Double Acting, Double Rod
Series CS2Y double acting, single rod, smooth option, air cylinder. Smooth option is perfect for low pressure or low speed applications. Aluminum die-cast is used for both the rod and head covers, which means a maximum weight reduction of approximately 50% (basic 125mm bore, 100mm stroke). This series is available in bore sizes 125mm, 140mm and 160mm with maximum strokes up to 1600mm (depending on the mounting configuration). Air cushions are standard on both ends. Other options include auto switches, rod boots, and Rc, NPT or G thread types.
- Double acting, single rod, smooth air cylinder
- Bore size (mm): 125, 140, 160
- Applicable port threads: Rc, NPT, G
- Optional rod boots
- Auto switch capable
C(D)S2, Double Acting, Single Rod, Rod Option
Series CS2-XC86 double acting, single rod, non-lube air cylinder that includes the rod end bracket. Aluminum die-cast is used for both the rod and head covers, which keep the actuator light weight. This series is available in bore sizes 125mm, 140mm and 160mm.
- Rod end bracket included for easy assembly
- Double acting, single rod
- Bore size (mm): 125, 140, 160
- Available port threads: Rc, NPT, G
- Auto switch capable option
CS2, Double Acting, Single Rod, Temperature Options
Series CS2 with high temperature option is a double acting, single rod, non-lube air cylinder. Aluminum die-cast is used for both the rod and head covers, which keep the actuator light weight. This series is available in bore sizes 125mm, 140mm, and 160mm.
- XB6 High temperature ambient range 0 to 150°C
- Rod end bracket included for easy assembly
- Double acting, single rod
- Bore size (mm): 125, 140, 160
C(D)S2, Double Acting, Single Rod, Port Option
Series CS2-XC3 double acting, single rod, non-lube air cylinder with port location option. Aluminum die-cast is used for both the rod and head covers, which keep the actuator light weight. This series is available in bore iszed 125mm, 140mm and 160mm.
- Front and rear port location is selectable
- Double acting, single rod
- Bore size (mm): 125, 140, 160
- Available port threads: Rc, NPT, G
- Auto switch capable
C(D)S2, Double Acting, Single Rod, Environmental Options
Series CS2 with environmental options is a double acting, single rod, non-lube air cylinder that is well suited for tougher applications. Aluminum die-cast is used for both the rod and head covers, which means a maximum weight reduction of approximately 50% (basic 125mm bore, 100mm stroke). This series is available in bore sizes 125mm, 140mm, and 160mm with maximum strokes up to 1600mm (dependings on the mounting configuration).
- Double acting, single rod
- XC4 - Heavy duty rod scraper for dusty environments
- XC22 - Fluororubber seals for chemical compatibility
- XC35 - Rod coil scraper to remove weld slag from piston rod
- XC68 - Hard chrome plated, stainless steel piston rod
- Auto Switch capable
C(D)S2, Double Acting, Single Rod, Stroke Options
Series CS2 with stroke options provides unique solutions for specialized applications. It has the same great features as the standard CS2 air cylinder. Lightweight aluminum die-cast is used for both the rod and head covers. This series is available in bore sizes 125mm, 140mm, and 160mm. Air cushions are standard on both ends.
- Double acting, single rod XC9, XC10, XC11
- XC9 option has adjustable stroke in the retract direction
- XC10 is dual stroke with 4 positions (double rod type)
- XC11 is dual stroke with 3 postion (sing rod type)
- Bore sizes (mm): 125, 140, 160
- Variety of switches and lead wire lengths
C(D)S2P, Axial Centralized Piping Type, Double Acting, Single Rod
Series CS2P is an axial centralized piping type double acting, single rod air cylinder. Centralized piping in the rod side or head side axial direction increase piping flexibility. This series is available in bore sizes 180mm, 200mm, 250mm with maximum strokes up to 1200mm (depending on the mounting configuration). Air cushions are standard on both ends. Other options include auto switches and rod boots.
- Double acting, single rod
- Bore sizes (mm): 180, 200, 250
- Optional rod boots
- Auto switch capable
CS2, Accessory, Mounting Brackets
Series CS2 add-on mounting brackets.
- Mounting brackets
- Types: single clevis, double clevis, flange, foot
- Applicable to 125mm, 140mm and 160mm bore sizes
CS2, Accessory, Knuckle Joints
Series CS2 add on, rod end, single and double knuckle joints.
- Double & single knuckle joints
- Applicable to 125mm, 140mm and 160mm bore sizes
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators