- SMC Home
- Products
- Actuators
- Linear Actuators
- Tie Rod
- CS2
- CDS2 Double Acting Single Rod Stroke Options
C(D)S2, Double Acting, Single Rod, Stroke Options
Series CS2 with stroke options provides unique solutions for specialized applications. It has the same great features as the standard CS2 air cylinder. Lightweight aluminum die-cast is used for both the rod and head covers. This series is available in bore sizes 125mm, 140mm, and 160mm. Air cushions are standard on both ends.
- Double acting, single rod XC9, XC10, XC11
- XC9 option has adjustable stroke in the retract direction
- XC10 is dual stroke with 4 positions (double rod type)
- XC11 is dual stroke with 3 postion (sing rod type)
- Bore sizes (mm): 125, 140, 160
- Variety of switches and lead wire lengths

RoHS Certificate
Add To Project
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Product added to project list.
Error in adding Product to project list.