- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Tie Rod Linear Actuators
- CS2 Large Bore Tie Rod Actuator
- CDS2W Air Cylinder Double Acting Double Rod
C(D)S2W, Air Cylinder, Double Acting, Double Rod
Series CS2 double acting, double rod, non-lube air cylinder. Aluminum die-cast is used for both the rod and head covers, which means a maximum weight reduction of approximately 50% (basic 125mm bore, 100mm stroke). This series is available in bore sizes 125mm, 140mm, 160mm, 180mm, 200mm, 250mm with maximum strokes up to 1200mm (depending on the mounting configuration). Air cushions are standard on both ends. Other options include auto switches, rod boots, and Rc, NPT or G thread types.
- Double acting, double rod air cylinder
- Bore size (mm): 125, 140, 160, 180, 200, 250, 320
- Applicable port threads: Rc, NPT, G
- Optional rod boots
- Auto switch capable