- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Tie Rod Linear Actuators
- CS2 Large Bore Tie Rod Actuator
- CS2 Double Acting Single Rod Temperature Options
CS2, Double Acting, Single Rod, Temperature Options
Series CS2 with high temperature option is a double acting, single rod, non-lube air cylinder. Aluminum die-cast is used for both the rod and head covers, which keep the actuator light weight. This series is available in bore sizes 125mm, 140mm, and 160mm.
- XB6 High temperature ambient range 0 to 150°C
- Rod end bracket included for easy assembly
- Double acting, single rod
- Bore size (mm): 125, 140, 160