- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Tie Rod Linear Actuators
- CS2 Large Bore Tie Rod Actuator
- CDS2Y Smooth Cylinder Double Acting Double Rod
C(D)S2Y, Smooth Cylinder, Double Acting, Double Rod
Series CS2Y double acting, single rod, smooth option, air cylinder. Smooth option is perfect for low pressure or low speed applications. Aluminum die-cast is used for both the rod and head covers, which means a maximum weight reduction of approximately 50% (basic 125mm bore, 100mm stroke). This series is available in bore sizes 125mm, 140mm and 160mm with maximum strokes up to 1600mm (depending on the mounting configuration). Air cushions are standard on both ends. Other options include auto switches, rod boots, and Rc, NPT or G thread types.
- Double acting, single rod, smooth air cylinder
- Bore size (mm): 125, 140, 160
- Applicable port threads: Rc, NPT, G
- Optional rod boots
- Auto switch capable