- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy Valves
- VFR Legacy Valve
- VFR 6000 Series
- VFR6000 Valves
- VFR6000 Rubber Seal Plug-in-Non Plug-in
VFR6000, Rubber Seal, Plug-in/Non Plug-in
Series VFR consists of 5 port pilot solenoid valves with rubber seals and base mounted type manifolds, available in plug-in and non plug-in styles. Port sizes range from 1/8 to 1/2 with Rc(PT), NPTF & G(PF) thread types available. Various options also available.
- VFR2000, plug-in & non plug-in types
- Maximum operating pressure: up to 0.9MPa
- Ambient & fluid temperature: Max. 50°C
- Manual override: non locking push style