- SMC Home
- Products
- Directional Control Valves
- Air Operated Valves
Air Operated Valves
Air operated valves are available in body ported or base mounted styles. Many air operated valves use the same manifolds as series solenoid types. One-touch fittings are available on body ported types. Available thread types are Rc, G, NPT or NPTF.
SYA Air Operated Valve
SYA 5 port air operated valves are available in body ported or base mounted styles. The SYA uses the same manifolds as series SY (non plug-in style) for types 20, 41, 42 and 45. One-touch fittings are available on body ported types. Available thread types are Rc, G, NPT or NPTF.
VFA Air Operated Valves
VFA 5 Port air operated valves are available in body ported or base mounted styles. The VFA uses the same manifolds as VF Series.
VPA 5 Port Valve
Series VPA4 is a 5 port air operated valve with a rubber seal. The series is available with or without a sub-plate. Applicable thread types include Rc, G, NPT, NPTF. Also available is the 3 port VPA300/500/700 in body ported or base mounted styles. The VPA offers a high flow capacity of Cv1.0 (VPA300), Cv2.3 (VPA500), Cv4.0 (VPA700). It is possible to use the series as either a selector valve or divider valve. The VPA is changeable from a normally closed style to a normally open style.
VGA Air Operated Valve
Series VGA342 is a 3 port air operated valve and can be used as a selector or divider valve (external pilot). Actuation is changeable between N.C., N.O., or external pilot types. VGA342 is possible to use in vacuum or under low pressures. No lubrication is required.
High Purity
Valves with fluoropolymer construction or other quality materials for high purity applications.
SYJA Air Operated Valve
A 3 port air operated valve, the SYJA is available in a body ported or base mounted style. The SYJA's small profile increases design flexibility and minimizes space requirements.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 way valves
- 2-Way Valves Product Selector
- JSX 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Pilot Operated Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- air management system
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories