- SMC Home
- Products
- Fluid Process
- Valves Coolant
Valves Coolant
Coolant solenoid valve provides the perfect solution for high speed machining and is available as solenoid or air operated. Features like a scraper, squeeze seal, grease channel and dry bearing construction, increases the valves service life.
2 Port Valve, Low Power Consumption
The Series SGC coolant valve provides the perfect solution for high speed machining and is available as solenoid or air operated. Due to the SGC’s unique scraper, squeeze seal, grease channel and dry bearing construction, the valve’s service life will exceed 5 million cycles. The introduction of a built-in magnet allows auto switches to be fitted, enabling confirmation of whether the valve is open or closed.
2/3 Port Valve, High Pressure
The SGH 2 port high pressure coolant valve for coolant liquid (up to 3MPa/7MPa) is ideal for lubrication, dust blowing and cooling. It is available as solenoid and air operated the flow rate ranges from Cv of 1.8 to 6.5.
2 Port Valve for Machine Tool Coolant
The VNC series is for controlling the cutting oils and coolants used in machine tools. Both air operated and external solenoid operated are available as normally closed and normally open operation.
2 Port Valve for Machine Tool Coolant, High Pressure
The VNH series is a 2/3 port valve for controlling high pressure (up to 3.5 MPa or 7.0 MPa) cutting oils and coolants used in machine tools.
High Pressure Coolant Check Valve
AK-DPY series is a high-pressure coolant check valve for prevention of liquid drip or coolant backflow. AK-DPY is designed to be compact and lightweight, while featuring a high reliability seal to minimize leakage.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 way valves
- 2-Way Valves Product Selector
- JSX 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Pilot Operated Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- air management system
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories