C75
The C75 series air cylinders offer a simple, space saving design with high dimensional accuracy, making thes cylinders very easy to use. Large spanner flats on the rod and head covers greatly simplify their installation and positioning
C(D)75, Air Cylinder, Double Acting, Single Rod, Standard
The C75 series air cylinders offer a simple, space saving design with high dimensional accuracy, making thes cylinders very easy to use. Large spanner flats on the rod and head covers greatly simplify their installation and positioning
- Standard, double acting, single rod
- Bore sizes (mm): 32, 40
- Available in 3 basic mounting styles
- Rubber cushion or air cushion
- Rod boots available
- 5 standard mounting brackets available
C(D)75W, Air Cylinder, Double Acting, Double Rod, Standard
The C75 Series double acting, double rod air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use
- Standard, double acting, double rod
- Bore sizes (mm): 32, 40
- Max. operating pressure: 1.Mpa
- Rubber cushion or air cushion
- Rod boots available
C(D)75-S/T, Air Cylinder, Single Acting, Spring Return/Extend, Standard
The C75 series single acting air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use.
- Air cylinder, single acting, single rod
- Spring return or spring extend
- Bore sizes (mm): 32, 40
- Strokes up to 250mm
- Auto switch capable
C(D)75K, Air Cylinder, Non-rotating, Double Acting, Single Rod, Standard
The C75 series double acting, non-rotating piston rod air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use.
- Double acting, single rod, non-rotating
- Bore Sizes (mm) 32, 40
- Strokes up to 300mm (standard)
- Auto switch capable
C(D)75K-S/T, Air Cylinder, Non-rotating, Single Acting, Spring Return/Extend, Standard
The C75 series single acting, non-rotating piston rod air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use.
- Single acting, single rod, non-rotating
- Spring return or spring extend
- Bores sizes (mm): 32, 40
- Strokes up to 250mm (standard)
- Auto switch capable
C(D)75R, Air Cylinder, Direct Mount, Double Acting, Single Rod, Standard
The C75 series double acting, direct (block) mount air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use.
- Direct mounting, double acting, single rod
- Bottom side or front side mounting
- Bore size (mm): 32, 40
- Standard strokes up to 200mm
- Auto switch capable
C(D)75-X3242, Air Cylinder, Double Acting, Single Rod, Non-adjustable Air Cushion
The C75-X3242 series offer a simple, and smooth stopping with less impact compared to the type that only has a rubber bumper. Compared to the air cylinder with only air cushion, the C85-X3242 cylinder enable the cycle time to be shortened due to its air cushion + rubber bumper construction. This specific configuration demonstrotes less impact as well as noise produced from the impact.
- Bore size (mm): 32, 40
- Head cover shape: Double end boss-cut; C75: Double end boss-cut
- Standard stroke (mm): 50, 80, 100, 125, 160, 200, 250, 300
- Max. manufacturable stroke (mm): 1000
- Smooth stopping with less impact
- Reduced impact noise
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery