- SMC Home
- Products
- Actuators
- Rodless Actuators
- Rodless Cylinder Mechanically Jointed
- Rodless Cylinder - Mechanically Jointed - Basic Type
- Rodless Cylinder MY3 Mechanically Jointed - Basic Type
Rodless Cylinder, MY3*, Mechanically Jointed - Basic Type
Rodless Cylinders, MY3* have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure combined with an outer dust seal band to protect from contaminants. This design offers a compact footprint compared to rod-style cylinders and features a lowest profile in mechanical jointed rodless cylinders.
Rodless Cylinder, MY3*, Mechanically Jointed - Basic Type
The MY3* Rodless Cylinders have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure combined with an outer dust seal band to protect from contaminants. This design offers a compact footprint compared to rod-style cylinders and features a low profile. It is available with rubber bumpers, air cushions or external shock absorbers as well as a stroke adjuster unit.
- Bore sizes: 16, 20, 25, 32, 40, 50, 63 mm
- Stroke lengths: 100, 200, 300, 400, 500, 600, 700, 800, 900, 1000, 1200, 1400, 1600, 1800, 2000, 3000 mm
- Minimum operating pressure: 0.15~0.20 MPa (22~29 psi)
- Speed: 80~500 mm/sec (MY3A), 80~1000 mm/sec (MY3B), 80~1500 mm/sec (external shock absorber)
- Long stroke option: up to 3000 mm (XB11)
- Auto switch capable
MYAJ, Floating Bracket for MY3 Series
The MYAJ* mounts directly to the MY3* rodless cylinder carriage to faciltiate integrating with other guide systems.
- Bore sizes: 16, 20, 25, 32, 40, 50, 63 mm
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery