- SMC Home
- Products
- Airline Equipment
- Combination Units
- AC-B
- Metric North American Specifications
Metric & North American Specifications
SMC'S new AC-B series of modular type F.R.L. unit is available in six basic sizes and is interchangeable with the existing modular AC line. The AC-B series has a maximum set pressure of 125 psi and offers embedded gauge and pressure switch options not found in the AC-A. The element and bowl on the AF series is now one-piece, making element replacement easier. Required maintenance space has been reduced by as much as 46% on the AFseries, depending on the body size. Bowls on size 30 and up are now covered with a transparent bowl guard, completely protecting them from the enviromnent, and making the interior contents visible from 360 degrees. The base color of the new AC-B is uban white, maintaining a clean, modern look.AC20-B to AC60-B, Air Filter, Regulator and Lubricator
SMC'S new AC-B series of modular type F.R.L. unit is available in six basic sizes and is interchangeable with the existing modular AC line. The AC-B series has a maximum set pressure of 125 psi and offers embedded gauge and pressure switch options not found in the AC-A. The element and bowl on the AF series is now one-piece, making element replacement easier. Required maintenance space has been reduced by as much as 46% on the AFseries, depending on the body size. Bowls on size 30 and up are now covered with a transparent bowl guard, completely protecting them from the enviromnent, and making the interior contents visible from 360 degrees. The base color of the new AC-B is uban white, maintaining a clean, modern look.- Air filter, regulator and lubricator unit
- Clean looking, urban white, modular design
- Energy saving with high flow rate
- Transparent bowl guard
- Mounting interchangeable with existing product
- Improved installation
- Embedded gauge and pressure switch options available
- Rc, G, or NPT threads
AC20A-B to AC60A-B, Filter Regulator and Lubricator
SMC'S new AC-B series of modular type F.R.L. unit is available in six basic sizes and is interchangeable with the existing modular AC line. The AC-B series has a maximum set pressure of 125 psi and offers embedded gauge and pressure switch options not found in the AC-A. The element and bowl on the AF series is now one-piece, making element replacement easier. Required maintenance space has been reduced by as much as 46% on the AFseries, depending on the body size. Bowls on size 30 and up are now covered with a transparent bowl guard, completely protecting them from the enviromnent, and making the interior contents visible from 360 degrees. The base color of the new AC-B is uban white, maintaining a clean, modern look.- Filter, regulator, and lubricator unit
- Clean looking, modular design
- One-piece element and bowl for easy replacement (AW)
- Transparent bowl guard for 360 degree visibility
- Embedded gauge and pressure switch options available
- Rc(PT), G(PF) or NPT threads
AC20B-B to AC60B-B, Air Filter and Regulator
SMC'S new AC-B series of modular type F.R.L. unit is available in six basic sizes and is interchangeable with the existing modular AC line. The AC-B series has a maximum set pressure of 125 psi and offers embedded gauge and pressure switch options not found in the AC-A. The element and bowl on the AF series is now one-piece, making element replacement easier. Required maintenance space has been reduced by as much as 46% on the AFseries, depending on the body size. Bowls on size 30 and up are now covered with a transparent bowl guard, completely protecting them from the enviromnent, and making the interior contents visible from 360 degrees. The base color of the new AC-B is uban white, maintaining a clean, modern look.- Air filter and regulator unit
- Clean looking, urban white, modular design
- Element and bowl are in one-piece for easy replacement (AF)
- Transparent bowl guard provides 360 degree visibility
- Embedded gauge and pressure switch options available
- Rc(PT), G(PF), or NPT threads
AC20C-B to AC40C-B, Air Filter, Mist Separator and Regulator
SMC'S new AC-B series of modular type F.R.L. unit is available in six basic sizes and is interchangeable with the existing modular AC line. The AC-B series has a maximum set pressure of 125 psi and offers embedded gauge and pressure switch options not found in the AC-A. The element and bowl on the AF series is now one-piece, making element replacement easier. Required maintenance space has been reduced by as much as 46% on the AFseries, depending on the body size. Bowls on size 30 and up are now covered with a transparent bowl guard, completely protecting them from the enviromnent, and making the interior contents visible from 360 degrees. The base color of the new AC-B is uban white, maintaining a clean, modern look.- Air filter, mist separator, and regulator unit
- Clean looking, urban white, modular design
- Element and bowl are in one-piece for easy replacement (AF)
- Embedded gauge and pressure switch options available
- Transparent bowl guard provides 360 degree visibility
- Rc(PT), G(PF), or NPT threads
AC20D-B to AC40D-B, Filter Regulator and Mist Separator
SMC'S new AC-B series of modular type F.R.L. unit is available in six basic sizes and is interchangeable with the existing modular AC line. The AC-B series has a maximum set pressure of 125 psi and offers embedded gauge and pressure switch options not found in the AC-A. The element and bowl on the AF series is now one-piece, making element replacement easier. Required maintenance space has been reduced by as much as 46% on the AFseries, depending on the body size. Bowls on size 30 and up are now covered with a transparent bowl guard, completely protecting them from the enviromnent, and making the interior contents visible from 360 degrees. The base color of the new AC-B is uban white, maintaining a clean, modern look.- Filter, regulator, mist separator
- Clean looking, urban white, modular design
- Element and bowl are in one-piece for easy replacement
- Embedded gauge and pressure switch options available
- Transparent bowl guard provides 350 degree visibility
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery