Push Lock Type
The AS speed controller variants with push lock allow for easy locking of the flow rate setting without a tool.
AS***1FG-A, Stainless Steel Type Speed Controller, One Touch Fitting, Push Lock, Elbow/Universal Type
The AS speed controller variants with push lock allow for easy locking of the flow rate setting without a tool.
- Elbow type, speed control with one-touch fitting
- Improved, larger push-lock handle
- Easy identification of meter-in (blue handle) vs. meter-out (gray handle)
- Max. operating pressure 1MPa
- Applicable tubing material: nylon, soft nylon, polyurethane
AS***1F-A, Speed Controller, Uni One-Touch Fitting, Push Lock, Elbow/Universal, New
The AS speed controller variants with push lock allow for easy locking of the flow rate setting without a tool.
- 360° swivel piping possible (universal type)
Larger handle - Improved tube insertion/removal
AS***1F-A, Speed Controller w/One-touch Fitting, Elbow/Universal Type, Face Seal
The AS speed controller variants with push lock allow for easy locking of the flow rate setting without a tool.
- Elbow/Universal type, speed control with one-touch fitting
- Improved, larger push-lock handle
- Max. operating pressure 1MPa
- Applicable tubing material: nylon, soft nylon, polyurethane, FEP, PFA
AS***1F-A, Speed Controller, One Touch Fitting, Push Lock, Elbow/Universal Type
The AS speed controller variants with push lock allow for easy locking of the flow rate setting without a tool.
- Elbow type, speed control with one-touch fitting
- Improved, larger push-lock handle
- Easy identification of meter-in (blue handle) vs. meter-out (gray handle)
- Max. operating pressure 1MPa
- Applicable tubing material: nylon, soft nylon, polyurethane
AS12*1F-A-X790, Speed Controller, One-Touch Fitting, Push Lock, Elbow Type
The AS12*1F-M3-*A-X790 speed controller with push lock allow for easy locking of the flow rate setting without a tool, and is specialized for JCQ ø12, ø16
- Elbow type for M3, speed control with one-touch fitting
- Push-lock type
- Easy identification of meter-in (blue handle) vs meter-out (gray handle)
- Max. operating pressure: 1 MPa
- Applicable tubing material: nylon, soft nylon, polyurethane, FEP, PFA
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery