- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy
- VF
- 5000 Series
- Valves All Types
Valves (All Types)
Series VF, a five port pilot solenoid valve, offers large flow capacity in a compact size. The VF is available in many variations including three types of manual override and four types of electrical entry. Common exhaust for main valve and pilot valve is also available.
VF5000, 5 Port Solenoid Valve w/Rectifier
Series VF, a five port pilot solenoid valve, offers large flow capacity in a compact size. The VF is available in many variations including three types of manual override and four types of electrical entry. Common exhaust for main valve and pilot valve is also available.
- 5 port solenoid valve
- Power consumption: 1.55W standard, 0.5W w/power saving circuit
- Built-in full-wave rectifier (AC)
- Body ported & base mounted styles
VF5120K, Pilot Operated 5 Port Solenoid Valve, Single Unit Body Ported, -X544, X548
The VF5120K X528, X544 & X548 4 way 5 port solenoid valve provides directional control for pneumatic cylinders in conveyorized and in bay automatic vehicle wash applications. Series VF, a five port pilot solenoid valve, offers large flow capacity in a compact size. The VF is available in many variations including three types of manual override and four types of electrical entry.
- 36% higher flow rate
- Push-lock lever type manual override for safe operation
- Power consumption: 1.55 W standard, 0.5W with power saving circuit
- IP65
- AT UN-ENERGIZING 1→4
- CE-Marking
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery