- SMC Home
- Products
- Electric Actuators
- AC Servo Sliders
- Belt Drive
AC Servo Sliders – Belt Drive
The AC servo version of the LEFB slider features an AC servo motor instead of a DC version. The AC servo motor enables higher speed and acceleration, as well as a size 40 model not available in a DC version. The drivers are pulse input type, with both incremental and absolute encoder options and 17- or 18-bit resolution.
LEFB Electric Actuator, Slider Type, Belt Drive, (AC Servo Motor, 100/200/400W)
The AC servo version of the LEFB slider features an AC servo motor instead of a DC version. The AC servo motor enables higher speed and acceleration, as well as a size 40 model not available in a DC version. The drivers are pulse input type, with both incremental and absolute encoder options and 17- or 18-bit resolution.
- Body sizes: 25, 32, 40
- Maximum speed: 2000 mm/s
- Maximum stroke: 3000 mm
- Positioning repeatability: ±0.08 mm
- Motor available with either incremental 17-bit or absolute 18-bit encoder

LEFB, Electric Actuator, Slider Type, Belt Drive, Motorless
The LEFB is available in a motorless type, permitting the mounting of an AC servo motor other than the standard chosen by SMC. Shaft coupling and mounting patterns are compatible with 8 servo motor series from 5 manufacturers. Manufacturers include Mitsubishi, Yaskawa, Sanyo Denki, Omron, and Panasonic.
- Body sizes: 25, 32, 40
- Maximum work load: 25 kg
- Maximum speed: 2000 mm/s
- Maximum acceleration: 20,000 mm/s²
- Positioning repeatability: ±0.08 mm
- Stroke range: 300 to 3000 mm in 100 mm increments
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery