- SMC Home
- Products
- Vacuum Products
- Other Vacuum Equipment
- Exhaust Cleaner for Vacuum
Exhaust Cleaner for Vacuum
Series AMV exhaust cleaner separates and removes over 99.5% oil mist in compressed air and solid particles of more than 0.3µm. It can operate in temperatures between 5° to 80°C if there is no risk of freezing the moisture in the air.
AMV, Vacuum Exhaust Cleaner
Series AMV exhaust cleaner separates and removes over 99.5% oil mist in compressed air and solid particles of more than 0.3µm. It can operate in temperatures between 5° to 80°C if there is no risk of freezing the moisture in the air.