- SMC Home
- Products
- Pneumatic Actuators
- Pneumatic Specialty Actuators
- Pneumatic Actuators For Clean Rooms
- Pneumatic Linear Actuators For Clean Rooms
- 10-11-21-22-CM2
- 10-11-21-22-CDBM2 Single Rod End Lock Clean Room
10/11/21/22-C(D)BM2 Single Rod, End Lock, Clean Room
Series CM2 stainless steel cylinders are compact, lightweight and offer high performance. Improved piston seal and rod seal greatly improve the unit's life. Rubber bumpers are standard. The CM2 series offers a variety of mounting options and is auto switch capable.
- Clean series air cylinder
- Double acting, single rod, end lock
- Bore sizes (mm): 20, 25, 32, 40
- Auto switch capable