- SMC Home
- Products
- Pneumatic Actuators
- Specialty Actuators
- Clean Room
- Clean Room Linear Actuators
- 10-11-21-22-CQS
- 10-11-CDQSX Low Speed Cylinder Double Acting Clean Room
10/11-C(D)QSX, Low Speed Cylinder, Double Acting, Clean Room
SMC's CQS clean room, compact air cylinder has 4 bore sizes. Standard strokes range from 5 to 50mm. 10/11-C(D)QS series, available for clean environment, prevents particle generation in a clean room. 21/22-C(D)QS series offers the same structure as the clean series, and are for the environment in which the use of copper, fluorine and silicon are restricted. The CDQS clean series is auto switch capable.
- CQS, low speed type
- Bore sizes: 12, 16, 20, 25mm
- Strokes up to 50mm
- Auto switch capable
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
- Airline Modular Lubricators
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
- Leak Detector
- Air Dryers Main Line Filters
- Fittings Tubing & Speed Controls