- SMC Home
- Products
- Pneumatic Actuators
- Specialty Actuators
- Clean Room
- Clean Room Linear Actuators
- 10-11-CUJ Clean Room Linear Actuators
- 10-11-CDUJ Miniature Free Mount Cylinder Clean Room
10/11-C(D)UJ, Miniature Free Mount Cylinder, Clean Room
The CUJ miniature free mount, clean room series is a space saving compact cylinder. It is available in 6mm to 10mm bore sizes with stroke lengths up to 20mm. The CUJ series is double acting and auto switch capable.
- Miniature free mount
- Space saving compact cylinder
- Available in 6mm to 10mm bore size
- Clean room