- SMC Home
- Products
- Pneumatic Actuators
- Specialty Actuators
- Clean Room
- Clean Room Guided Actuators
- 10-MGF Clean Room Low Profile Actuator
- 10-MGF Low Profile Guide Table Clean Room Series
10-MGF, Low Profile Guide Table, Clean Room Series
Clean series 10-MGF is a guide table type actuator available in 40, 63 and 100mm bore sizes. This guide table is a double acting, non-lube type, available with Rc, NPT or G ports. Particle generation measurement tests classify the 10-MGF clean series as grade 2. After inspection, the 10-MGF is blown with high purity air (clean bench/class M3.5) in a clean environment. It is then sealed and shipped in an anti-static double bag.
- Low profile, compact, guide table for clean room applications
- Large diameter guide rod enables cylinder to handle eccentric loads applied from any direction within a 360° angle
- Grade 2 particle generation
- Auto switch capable