10-MGF, Low Profile Guide Table, Clean Room Series

The 10-MGF low profile guide table for clean rooms integrates a compact cylinder to a large diameter concentric guide sleeve to handle loads applied from any direction providing equal eccentric load resistance through 360°. Using the guide sleeve instead of guide rods reduces the unit's weight by 15% and eliminates eccentric load capacity variances caused by load orientation. An internal non-rotating pin has been added to prevent rotation of the top plate. Expelling contaminants outside a clean room can be done by (10-) exhaust relief.

  • Bore sizes: 40, 63, 100 mm
  • Stroke lengths: 30, 50, 75, 100
  • Non-rotating accuracy +/-0.08° for 40 mm bore
  • Non-rotating accuracy +/-0.06° for 63 mm bore
  • Non-rotating accuracy +/-0.05° for 100 mm bore
  • Auto switch capable
10-MGF, Low Profile Guide Table, Clean Room Series
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Bore Size Configuration Status
Port Type Configuration Status
Stroke Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate