- SMC Home
- Products
- Directional Control Valves
- Direction Control Valve Clean Room Products
- 10-SV Clean Room Valve
- 10-SS5V-WCD Circular Connector Manifold Base Clean Series
10-SS5V*-W*CD, Circular Connector Manifold Base, Clean Series
The 10-SV Clean Room series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations have been simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Tie rod base circular connector type manifold for SV* valves
- IP67 protection
- Number of connectors: 26 pins
- Maximum 20 stations available as standard
- Optional DIN rail mount
- Clean room series