10-SS5Z3-60* Manifold, D-sub & Flat Ribbon Cable Connector, Plug-in, Clean Series

Series 10-SZ3000 is a 5 port solenoid valve, body ported type with a cassette style manifold. The 10-SZ series offers high reliability and long life of 50 million cycles or more. The connector entry direction can be changed from top to side with a simple operation. Low power consumption and a fast response time of 10ms are obtained with a unique pilot valve construction.

  • Plug-in Manifold w/Power Supply Terminals
  • Common supply and exhaust
  • Maximum 12 stations available as standard
  • Internal and external pilot available
  • Fitting specs: straight, elbow (upward, downward)
10-SS5Z3-60* Manifold, D-sub & Flat Ribbon Cable Connector, Plug-in, Clean Series
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Connector Type Configuration Status
Connector Entry Direction Configuration Status
Valve Stations Configuration Status
SUP/EXH Block Mounting Configuration Status
Pilot Type Configuration Status
SUP/EXH Block Fitting Configuration Status
Power Supply Terminals Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate